HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BF18G56TN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BF18G56TN

Tin Plated Ferrules.

Product details

General

Catalog Number

BF18G56TN

Connector Type

Braid

Material

Copper

UPC

781810200131

UPC 12 Digit

7818102001311

Dimensions

Length

18 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1