HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BF54U Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BF54U

Undrilled Ferrules.

Product details

General

Catalog Number

BF54U

Connector Type

Braid

Material

Copper

UPC

781810202234

UPC 12 Digit

7818102022344

Dimensions

Dimension - D inch

3 in

Dimension - Hole Size inch

0.44 in

Dimension - L Length Overall mm

1372 mm

Dimension - Length Overall inch

54 in

Dimension - N inch

0.75 in

Dimension - Pad Width inch

1.19 in

Length

54 in

Electrical Ratings

Rating - Indoor Amperage

360 A

Rating - Outdoor Amperage

430 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads