BF8G34W Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BF8G34W
Tin Plated Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
781810206850
UPC 12 Digit
7818102068500
Dimensions
Length
8 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
BF8G34W Specification Sheet
Catalogs
Full Line BURNDY Catalog