HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BG10D25N Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BG10D25N

Flexible Copper Braid.

Product details

General

Catalog Number

BG10D25N

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

UPC

781810206553

UPC 12 Digit

7818102065533

Dimensions

Dimension - D inch

3 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

260 mm

Dimension - Length Overall inch

10.25 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.50 in

Length

10.25 in

Electrical Ratings

Rating - Indoor Amperage

415 A

Rating - Outdoor Amperage

495 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads