HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BG1200N Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BG1200N

Flexible Copper Braid.

Product details

General

Catalog Number

BG1200N

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

N

UPC

781810470312

UPC 12 Digit

7818104703122

Dimensions

Dimension - D inch

3 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

30480 mm

Dimension - Length Overall inch

1200 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.50 in

Length

1200 in

Electrical Ratings

Rating - Indoor Amperage

415 A

Rating - Outdoor Amperage

495 A

Certifications And Compliance

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads