HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

BG12W Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BG12W

Tin Plated Ferrules.

Product details

General

Catalog Number

BG12W

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

UPC

781810202524

UPC 12 Digit

7818102025244

Dimensions

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12.00 in

Length

12 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1