CB24G36G2TN Flexible Copper Covered Braid
Request a Quote
Brand:
Burndy
Catalog ID:
CB24G36G2TN
Tin Plated Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
781810469460
UPC 12 Digit
7818104694600
Dimensions
Length
36 in
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
CB24G36G2TN Specification Sheet
Catalogs
Full Line BURNDY Catalog