HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

CB24G72G2TN Flexible Copper Covered Braid

Brand:

Burndy

Catalog ID:

CB24G72G2TN

Flexible Copper Covered Braid.

Product details

General

Catalog Number

CB24G72G2TN

Connector Type

Braid

Insulation

Y

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

8

Plated

Y

UPC

781810469354

UPC 12 Digit

7818104693544

Dimensions

Dimension - L Length Overall mm

1829 mm

Dimension - Length Overall inch

72.00 in

Length

72 in

Electrical Ratings

Rating - Outdoor Amperage

2000

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1