HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

CB2F15D50G3TN Flexible Copper Covered Braid

Brand:

Burndy

Catalog ID:

CB2F15D50G3TN

Tin Plated Ferrules.

Product details

General

Catalog Number

CB2F15D50G3TN

Connector Type

Braid

Material

Copper

UPC

781810199459

UPC 12 Digit

7818101994599

Dimensions

Length

15.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1