HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

CB4E24D25G5 Flexible Copper Covered Braid

Brand:

Burndy

Catalog ID:

CB4E24D25G5

Flexible Copper Covered Braid.

Product details

General

Catalog Number

CB4E24D25G5

Connector Type

Braid

Material

Copper

UPC

781810082799

UPC 12 Digit

7818100827999

Dimensions

Length

24.25 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

4