HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

CB4E79G8TN Flexible Copper Covered Braid

Brand:

Burndy

Catalog ID:

CB4E79G8TN

Tin Plated Ferrules.

Product details

General

Catalog Number

CB4E79G8TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

4

Plated

Y

UPC

781810467954

UPC 12 Digit

7818104679544

Dimensions

Dimension - Hole Size inch

0.28 in

Dimension - L Length Overall mm

2007 mm

Dimension - Length Overall inch

79.00 in

Length

79 in

Thickness - Pad

0.38 in

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1