CB5G24G1TN Flexible Copper Covered Braid
Request a Quote
Brand:
Burndy
Catalog ID:
CB5G24G1TN
Tin Plated Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
781810217979
UPC 12 Digit
7818102179799
Dimensions
Length
24 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
CB5G24G1TN Specification Sheet
Catalogs
Full Line BURNDY Catalog