HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

CBB024L30G1TN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

CBB024L30G1TN

Flexible Copper Braid.

Product details

General

Catalog Number

CBB024L30G1TN

Connector Type

Braid

Insulation

Y

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

UPC

781810206294

UPC 12 Digit

7818102062944

Dimensions

Dimension - L Length Overall mm

762 mm

Dimension - Length Overall inch

30.00 in

Length

30 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1