CBD108G19 Flexible Copper Covered Braid
Request a Quote
Brand:
Burndy
Catalog ID:
CBD108G19
Flexible Copper Covered Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Insulation
Y
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810207062
UPC 12 Digit
7818102070622
Dimensions
Dimension - L Length Overall mm
2743 mm
Dimension - Length Overall inch
108.00 in
Length
108 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
CBD108G19 Specification Sheet
Catalogs
Full Line BURNDY Catalog