HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

CBD24N Insulated flexible tinned copper braid 24.00"x0.94"x0.13

Brand:

Burndy

Catalog ID:

CBD24N

Insulated flexible tinned copper braid 24.00"x0.94"x0.13.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

CBD24N

Connector Type

Braid

Material

Copper

Material - Ferrules

Copper

Physical Attribute - Number of Braids

1

UPC

781810544815

UPC 12 Digit

7818105448155

Dimensions

Dimension - L Length Overall mm

610

Dimension - Length Overall inch

24

Dimension - Width inch

0.94

Dimension - Width mm

24 mm

Length

24 in

Electrical Ratings

Rating - Indoor Amperage

190 A

Rating - Outdoor Amperage

225 A

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Minimum Pack Quantity

30

Pallet Quantity

900