CBD7G7 Flexible Copper Covered Braid
Request a Quote
Brand:
Burndy
Catalog ID:
CBD7G7
Flexible Copper Covered Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
781810049662
UPC 12 Digit
7818100496622
Dimensions
Length
7 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Catalogs
Full Line BURNDY Catalog