Burndy_SKU_Braid
Burndy_SKU_Braid

CBG13D50G5TN Flexible Copper Covered Braid

Brand:

Burndy

Catalog ID:

CBG13D50G5TN

Tin Plated Ferrules.

Product details

General

Connector Type
Braid
Insulation
Y
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810200025
UPC 12 Digit
7818102000255

Dimensions

Dimension - L Length Overall mm
343 mm
Dimension - Length Overall inch
13.50 in
Length
13.5 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads