CCY10L9LT12G Covered Rope Lay Braid
Request a Quote
Brand:
Burndy
Catalog ID:
CCY10L9LT12G
Covered Rope Lay Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Rope lay
Material
Copper
UPC
781810674147
UPC 12 Digit
7818106741477
Dimensions
Dimension - L Length Overall mm
247.90 mm
Dimension - Length Overall inch
9.76 in
Length
9 in
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50048723