CY14L6G1 Rope Lay Braid
Request a Quote
Brand:
Burndy
Catalog ID:
CY14L6G1
Rope Lay Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
621945471535
UPC 12 Digit
0
Dimensions
Dimension - L Length Overall mm
152 mm
Dimension - Length Overall inch
6.00 in
Length
6 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
CY14L6G1 Specification Sheet
Catalogs
Full Line BURNDY Catalog