CY27L15D5TNCG2 Rope Lay Braid
Request a Quote
Brand:
Burndy
Catalog ID:
CY27L15D5TNCG2
Rope Lay Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Insulation
Y
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810443743
UPC 12 Digit
7818104437433
Dimensions
Dimension - L Length Overall mm
394 mm
Dimension - Length Overall inch
15.50 in
Length
15.5 in
Weight
2 lb
Electrical Ratings
Rating - Outdoor Amperage
750
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
NC
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10069005
3D Models
Download All
CY27L15D5TNCG2_MODEL-IGES
CY27L15D5TNCG2_MODEL-PDF
CY27L15D5TNCG2_MODEL-STEP