CY2CL14G12 Flexible Rope Lay Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
CY2CL14G12
Prop 65 Notice
Flexible Rope Lay Copper Braid.
Product details
Resources and downloads
Product details
General
UPC
621945467880
Dimensions
Dimension - L Length Overall mm
356 mm
Dimension - Length Overall inch
14 in
Length
14 in
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
2250
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
CY2CL14G12 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50070704