HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

CYBB024L18G1 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

CYBB024L18G1

Flexible Copper Braid.

Product details

General

Catalog Number

CYBB024L18G1

Connector Type

Braid

Material

Copper

UPC

781810207178

UPC 12 Digit

7818102071788

Dimensions

Length

18 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1