HUBBELL
HPS_ID_PSC6003499_PRODIMAGE
HPS_ID_PSC6003499_PRODIMAGE

All-Angle Ground Clamp, 5H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC6003499

5H All-Angle Ground Clamp with eye screw, ASTM Grade 5H, threaded ferrule hole

  • Grade 5H Rated
  • Rated 47kA with X/R = 30
  • First cycle current peak = 127 kA
  • Last cycle current peak = 70 kA
  • Test duration = 15 cycles

Product details

General

Catalog Number

PSC6003499

Eye Screw/T-Handle Installation Torque (in-lb)

480 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

UPC

096359659624

Dimensions

Weight

8 lb

Certifications And Compliance

Fault Current - ASTM Grade

5H