HUBBELL
HPS_ID_G422810SJ_PRODIMAGE
HPS_ID_G422810SJ_PRODIMAGE

Ground Clamp - All Angle I-B-5 2.88" Jaw Opening

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

G422810SJ

C-Type Grounding Clamp with eye screw, serrated jaw, ASTM Grade 5, 2.88" Jaw Opening

  • All-Angle Grounding Clamps
  • Aluminum Bodies with Serrated Jaws
  • For installation ease, jaws pivot 75° left or right.
  • Tapped for 5⁄8-11 UNC threaded ferrule

Product details

General

Catalog Number

G422810SJ

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew

Jaw Type

Serrated Jaws

Material

Aluminum

Terminal Connection Type

Pressure

UPC

096359038290

Dimensions

Dimensions

13.5 in x 6.23 in x 1.94 in

Height

1.94 in

Jaw Opening Size - Maximum

2.88 in

Jaw Opening Size - Minimum

.258 in

Length

13.5 in

Weight

3.185 lb

Width

6.23 in

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Plain Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Plain Terminal

Certifications And Compliance

Fault Current - ASTM Grade

ASTM Grade 5

Logistics

Pallet Quantity

200

Resources and downloads

Specifications