HUBBELL
Image of C6002101 Ground Clamp - Ball-Socket I-5 - 1"
Image of C6002101 Ground Clamp - Ball-Socket I-5 - 1"

Ground Clamp - Ball-Socket I-5 - 1"

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C6002101

For restricted-space applications and as a truck-grounding system, this compact design delivers a high-current rating usually associated with only larges. It applies to a wide range of switching equipment, including:Industrial metalclad gear,Substations — indoors and out,Distribution — overhead and underground.For trucks, a ball stud permanently mounts on each body. Two styles and two ball-stud lengths adapt to many applications. bodies and eyescrews are a bronze alloy.

  • Ball-stud ground clamp for 1" (25mm) ball-studs
  • Tapped for 5/8"-11 UNC threaded ferrule
  • Rated 43kA for 15 cycles and 30kA for 30 cycles
  • Eye-screw for use with grip-all clamp-sticks

Product details

General

Bolt Installation Torque (Recommended)

Catalog Number

C6002101

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew

Material

Bronze

Terminal Connection Type

5/8"-11 Thread

Thread Size

5/8-11 UNC

UPC

096359024187

Dimensions

Weight

0.96 lb

Electrical Ratings

Amperage Rating

43000 A

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Threaded Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Threaded Terminal

Certifications And Compliance

Fault Current - ASTM Grade

ASTM Grade 5

Resources and downloads

Specifications