HUBBELL
HPS_ID_T6000819_PRODIMAGE
* Representative image
HPS_ID_T6000819_PRODIMAGE

Bus Bar Ground Clamp with Rated Stud, 5H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PST6003644

5H Bus Bar Ground Clamp with 3.75" x .75" dia. rated stud

  • Grade 5H Rated
  • Rated 47kA with X/R = 30
  • First cycle current peak = 127 kA
  • Last cycle current peak = 70 kA
  • Test duration = 15 cycles

Product details

General

Catalog Number

PST6003644

Eye Screw/T-Handle Installation Torque (in-lb)

N/A

Ferrule Installation Torque (in-lb)

N/A

UPC

096359762607

Dimensions

Weight

4.8 lb

Certifications And Compliance

Fault Current - ASTM Grade

5H

Logistics

Carton Quantity

2

Pallet Quantity

48

Resources and downloads

Specifications