HUBBELL
HPS_ID_PSCT6000844001_PRODIMAGE
* Representative image
HPS_ID_PSCT6000844001_PRODIMAGE

Bus Bar Ground Clamp with Rated Stud, 7H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC6003643

7H Bus Bar Ground Clamp with 6.875" x 1" dia. rated stud

  • Grade 7H Rated
  • Rated 68 kA with X/R = 30
  • First cycle current peak = 183 kA
  • Last cycle = 101 kA
  • Test duration = 15 cycles

Product details

General

Catalog Number

PSC6003643

Eye Screw/T-Handle Installation Torque (in-lb)

300 in-lb

Ferrule Installation Torque (in-lb)

N/A

UPC

096359663409

Dimensions

Weight

7.9 lb

Certifications And Compliance

Fault Current - ASTM Grade

7H

Logistics

Pallet Quantity

24

Resources and downloads