HUBBELL
HPS_ID_GC14101_PRODIMAGE
* Representative image
HPS_ID_GC14101_PRODIMAGE
play
play
+2
HPS_ID_GC14101_2_PRODIMAGE

Grounding Clamp

Brand:

ANDERSON

Catalog ID:

GC141A0234

Bronze alloy ground clamp for clamping a copper cable to flat bar. Cable groove in bottom piece prevents excessive cable distortion.

Ground clamps are heavy duty bronze alloy clamp used for grounding.

  • Bolts furnished are for clamping to 3/4" flat bar
  • Everdur hardware supplied by adding Suffix ED

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GC141A0234

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material - Hardware

Stainless Steel

UPC

096359306689

Dimensions

Diameter - Clamping Hardware

0.5 in

Weight

0.51 lb

Conductor Related

Conductor Diameter - Maximum

0.63 in

Conductor Diameter - Minimum

0.204 in

Conductor Diameter Range

0.204 - 0.63

Conductor Type

Copper

Logistics

Pallet Quantity

3600

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship