HPS_ID_GC14101_PRODIMAGE
* Representative image
HPS_ID_GC14101_PRODIMAGE
play
play
+2
HPS_ID_GC14101_2_PRODIMAGE

Grounding Clamp

Brand:

ANDERSON

Catalog ID:

GC141AG212

Grounding Clamp, Galv-Steel Bolted, Copper Cable to Flat, Cable #4 Sol-300 MCM (0.204"-0.630" dia.) to 1/2" Thick Flat, Two piece Clamp, Material: Casting-Bronze alloy, Hardware-Galvanized steel 1/2" Bolt, Nut & Split-Lock-Washer

  • Bolts furnished are for clamping to 1/4" flat bar
  • Everdur hardware supplied by adding Suffix ED

Product details

General

Bolt Installation Torque (Recommended)
0 ft-lbs
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Galvanized Steel
Material - Hardware
Galvanized Steel
UPC
096359306740

Dimensions

Diameter - Clamping Hardware
0.5 in
Weight
0.49 lb

Conductor Related

Conductor Diameter - Maximum
0.63 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.63
Conductor Type
Copper

Logistics

Pallet Quantity
4000

Resources and downloads

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)