HUBBELL
HPS_ID_GC14101_PRODIMAGE
* Representative image
HPS_ID_GC14101_PRODIMAGE
play
play
+2
HPS_ID_GC14101_4_PRODIMAGE

Grounding Clamp

Brand:

ANDERSON

Catalog ID:

GC141AG2TP

Bronze alloy ground clamp for clamping a copper cable to flat bar. Cable groove in bottom piece prevents excessive cable distortion.

Ground clamps are heavy duty bronze alloy clamp used for grounding.

  • Bolts furnished are for clamping to 1/4" flat bar
  • Everdur hardware supplied by adding Suffix ED
  • TP suffix adds Tin Platting to the body and cap
  • If longer bolts are required, add bar thickness to catalog number.Example: GC141AG212 for 1/2” bar

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GC141AG2TP

EU RoHS Indicator

No

Material

Bronze

Material - Clamping Hardware

Galvanized Steel

Material - Hardware

Galvanized Steel

UPC

096359306788

Dimensions

Diameter - Clamping Hardware

0.5 in

Weight

0.49 lb

Conductor Related

Conductor Diameter - Maximum

0.63 in

Conductor Diameter - Minimum

0.204 in

Conductor Diameter Range

0.204 - 0.63

Conductor Type

Copper

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship