HUBBELL
HPS_ID_GC14101_PRODIMAGE
* Representative image
HPS_ID_GC14101_PRODIMAGE
play
play
+2
HPS_ID_GC14101_4_PRODIMAGE

Grounding Clamp

Brand:

ANDERSON

Catalog ID:

GC14103

Bronze alloy ground clamping a copper cable to flat bar. Cable groove in bottom piece prevents excessive cable distortion

Ground clamps are heavy duty bronze alloy clamp used for grounding.

  • Bolts furnished are for clamping to 1/4" flat bar
  • Everdur hardware supplied by adding Suffix ED
  • If longer bolts are required, add bar thickness to catalog number.Example: GC1410312 for 1/2” bar

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GC14103

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material - Hardware

Stainless Steel

UPC

096359306597

Dimensions

Dimensions

2.5 in x 2 in x 2.375 in

Height

2.375 in

Length

2.5 in

Weight

0.964 lb

Width

2 in

Conductor Related

Conductor Diameter - Maximum

0.813 in

Conductor Diameter - Minimum

0.629 in

Conductor Diameter Range

0.629 - 0.813

Conductor Type

Copper

Logistics

Pallet Quantity

2016

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship