HUBBELL
BUR_PPHID-264206_GAR-TN
BUR_PPHID-264206_GAR-TN

GAR1528CG4, Mechanical Grounding Connector, Cable to Rod or Pipe

Brand:

Burndy

Catalog ID:

GAR1528CG4

To Rod or Pipe with the Same Connector.

Product details

General

Catalog Number

GAR1528CG4

Installation Torque Recommended in-lb

480 LBS/in

Installation Torque Recommended Run in-lb

480 Lb in

Material

Copper

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Plated

Y

Plating Type

Tin plated

U Bolt Type

311

UPC

621945012004

UPC 12 Digit

6219450120044

Dimensions

Dimension - B Length inch

1.12 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

28 mm

Dimension - Length Overall inch

1.12 in

Dimension - Outside Diameter inch

1.32 in

Dimension - Width inch

3 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - AL Str Size

2/0-4/0 AWG

Conductor - Copper Solid Size

4/0

Conductor - Copper Solid Size Range

4/0

Conductor - Copper Str Size

2/0-4/0 AWG

Conductor - Copper Str Size Range

2/0 AWG - 4/0 AWG

Conductor - Copper Tube Std Size

1

Conductor - Copper Tube Std Size Range

1

Conductor - Pipe or Round Tube Size Range

1 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

4

Resources and downloads