HUBBELL
BUR_PPHID-264206_GAR-TN
BUR_PPHID-264206_GAR-TN

GAR204CW, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

Brand:

Burndy

Catalog ID:

GAR204CW

Mechanical Grounding Connector, Cable to Rod or Pipe, 8 AWG (Sol.) - 4 AWG (Str.), 3" to 3-1/2" Rod, 3" Pipe, Tin Plated.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

Product details

General

Catalog Number

GAR204CW

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Plated

Y

Plating Type

Tin - Hot Dipped

U Bolt Type

267

UPC

781810116630

UPC 12 Digit

7818101166300

Dimensions

Dimension - B Length inch

3.50 in

Dimension - Height inch

5.63 in

Dimension - L Length Overall mm

33 mm

Dimension - Length Overall inch

1.31 in

Dimension - Outside Diameter inch

3.50 in

Dimension - Width inch

4.81 in

Dimension - Width mm

122 mm

Conductor Related

Conductor - Copper Solid Size

8;7;6;5;4;3

Conductor - Copper Solid Size Range

8 AWG-4 AWG

Conductor - Copper Str Size

9;8;7;6;5;4

Conductor - Copper Str Size Range

9 AWG - 4 AWG

Conductor - Copper Tube Std Size

3;3 1/2

Conductor - Copper Tube Std Size Range

3-3 1/2

Conductor - Pipe or Round Tube Size

3 in

Conductor - Rod Size

3 - 3.5 in

Conductor - Rod Size Range

3

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads