HUBBELL
BUR_PPHID-264206_GAR-TN
BUR_PPHID-264206_GAR-TN

GAR2226LD, Mechanical Grounding Connector, Cable to Rod or Pipe, Lead Plated

Brand:

Burndy

Catalog ID:

GAR2226LD

Mechanical Grounding Connector, Cable to Rod or Pipe, 4 AWG (Sol)-2/0 AWG (Str), 4" Pipe, 4"-4-1/2" Rod, Lead Plated.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

Product details

General

Catalog Number

GAR2226LD

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Plated

Y

Plating Type

Lead

U Bolt Type

261

UPC

781810171332

UPC 12 Digit

7818101713322

Dimensions

Dimension - B Length inch

4.50 in

Dimension - Height inch

6.38 in

Dimension - L Length Overall mm

40 mm

Dimension - Length Overall inch

1.56 in

Dimension - Outside Diameter inch

4.50 in

Dimension - Width fraction

5-7/8 in

Dimension - Width inch

5.81 in

Dimension - Width mm

148 mm

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Solid Size

4;3;2;1;1/0;2/0;3/0

Conductor - Copper Solid Size Range

4 AWG-2/0 AWG

Conductor - Copper Str Size

5;4;3;2;1;1/0;2/0

Conductor - Copper Str Size Range

5 AWG - 2/0 AWG

Conductor - Copper Tube Std Size

4;4 1/2

Conductor - Copper Tube Std Size Range

4-4 1/2

Conductor - Pipe or Round Tube Size

4 in

Conductor - Rod Size

4.0 - 4.5 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads