HUBBELL
BUR_PPHID-264214_GAR3902BU
BUR_PPHID-264214_GAR3902BU

GAR3904BUW, Mechanical Grounding Connector, Conductor to Water Pipe, Tin Plated

Brand:

Burndy

Catalog ID:

GAR3903BUW

#4 - 4/0 AWG; 1-1/4" to 2" Pipe; 3/8" Stud; Tin Plated; UL/CSA; Rated for Direct Burial.

  • Cable clamp swivels at 90°
  • One-wrench installation for simplified installation
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets

Product details

General

Catalog Number

GAR3903BUW

Installation Torque Recommended in-lb

200 LBS/in

Material

Bronze, Silicon (DURIUM is a trademark)

Material - Hardware

Copper Alloy

Plated

N

Plating Type

Unplated

UPC

781810569894

UPC 12 Digit

7818105698944

Conductor Related

Conductor - Copper Solid Size Range

4 AWG - 4/0 AWG

Conductor - Pipe or Round Tube Size

1.25 - 2 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads