HUBBELL
Image of GB34W GB34W, Mechanical Grounding Connector, Cable to Bar, Tin Plated
Image of GB34W GB34W, Mechanical Grounding Connector, Cable to Bar, Tin Plated

GB34W, Mechanical Grounding Connector, Cable to Bar, Tin Plated

Brand:

Burndy

Catalog ID:

GB34W

Mechanical Grounding Connector, Cable to 1/4" Thick Bar, 300 kcmil - 500 kcmil, 1/2" Stud, 2-1/3 IN Width Hot Tin Dipped.

Product details

General

Catalog Number

GB34W

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUMâ„¢ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin - Hot Dipped

UPC

781810106662

UPC 12 Digit

7818101066622

Dimensions

Dimension - Height inch

2.57 in

Dimension - Height mm

65.3 mm

Dimension - L Length Overall mm

35 mm

Dimension - Length Overall inch

1.38 in

Dimension - Width fraction

2-1/3 in

Dimension - Width inch

2.31 in

Conductor Related

Conductor - Copper Solid Size Range

300 KCMIL - 500 KCMIL

Conductor - Copper Str Size

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings