Transformer Tank Grounding Clamp, #6Sol. - 250 MCM, Tin Plated

Brand:

ANDERSON

Catalog ID:

GTCS41TP

Grounding Clamp, Copper Cable to Transformer Tank, Hex wrench shoulder, Tin Plated.

Bronze alloy ground clamp for tapping copper conductor to transformer tank.

2 position eyebolt allows parallel or perpendicular conductor installation.

Product details

General

Bolt Installation Torque (Recommended)
0 ft-lbs
Cover Available
No
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Bronze; Copper
Material - Body
Bronze Alloy
Material - Eyebolt
Silicon Bronze
Material - Hardware
Silicon Bronze or Stainless Steel
Number of Stud Threads
13
Product Category
Mechanical Connectors
Style
2 Position Eye Bolt
UPC
096359313861

Dimensions

Bolt Diameter
0.5 in
Diameter - Bolt
0.5 in
Diameter - Stud
0.5 in
Weight
0.588 lb

Conductor Related

Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.162 in
Conductor Diameter Range
0.162 - 0.575

Certifications And Compliance

UL Listed
No

Logistics

Pallet Quantity
4000