HUBBELL
Image of GTCS21 Transformer Tank Grounding Clamp, #10Sol. - #1 Str
* Representative image
Image of GTCS21 Transformer Tank Grounding Clamp, #10Sol. - #1 Str

Transformer Tank Grounding Clamp, #10Sol. - #1 Str

Brand:

Chance

Catalog ID:

GTCS21

Grounding Clamp, Copper Cable to Transformer Tank, Hex wrench shoulder.

Bronze alloy ground clamp for tapping copper conductor to transformer tank.

  • Bronze alloy ground clamp for tapping copper conductor totransformer tank
  • Tapered thread at base of stud ensures positive locking andelectrical contact without lockwashers.
  • Hex wrenching surfaceabove tapered thread provides easy installation.

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GTCS21

Material - Body

Bronze

Material - Eyebolt

Bronze

Material - Hardware

Stainless Steel

Material - Hex Nut

Stainless Steel

Material - Washer

Stainless Steel

Number of Eyebolts

1

Number of Stud Threads

13

Style

Eyebolt

UPC

096359313809

Dimensions

Diameter - Stud

0.5 in

Dimensions

1.938 in x 1.125 in x 1.844 in

Height

1.844 in

Length

1.938 in

Messenger Diameter Range

0 - 0

Weight

0.245 lb

Width

1.125 in

Conductor Related

Conductor Diameter - Maximum

0.332 in

Conductor Diameter - Minimum

0.102 in

Conductor Diameter (Ground Tap) - Maximum

0 in

Conductor Diameter (Ground Tap) - Minumum

0 in

Conductor Diameter (Ground Tap) Range

0 - 0

Conductor Diameter Range

0.102 - 0.332

Conductor Type

Copper

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Logistics

Pallet Quantity

8800

Resources and downloads

Specifications

Sales Drawings