HUBBELL
HPS_ID_C6000862_PRODIMAGE
HPS_ID_C6000862_PRODIMAGE

Cutout Ground Clamp w/ L- Stud Terminal

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C6000862

Bronze is used to ground the bottom hinge contact on cutouts used on distribution riser poles or where grounding is required. It fits these cutouts: F2, F3, and C Cutouts; Westinghouse LDX, Southern States B-80; Southern States Series 63; Joslyn; S&C Type SX; McGraw-Edison LMO, and GE Durabute. can be installed with or without grounding cable to aid as a warning and possibly avoid accidental closing of cutout.’s drilled terminal holds a L-Stud for use with conventional ground-clamp cable sets.

  • Can be installed with or without grounding cable
  • Serves as a warning and possibly aid to avoid accidental closing of cutouts
  • Drilled terminal holds a L-Stud for use with conventional ground-clamp cable sets.

Product details

General

Catalog Number

C6000862

Eye Screw/T-Handle Installation Torque (in-lb)

N/A

Ferrule Installation Torque (in-lb)

N/A

Handle Type

Eyescrew

Material

Bronze

Terminal Connection Type

L-Stud

UPC

096359023654

Dimensions

Dimensions

7 in x 8.5 in x 4 in

Height

4 in

Length

7 in

Weight

3.2 lb

Width

8.5 in

Electrical Ratings

Current Rating

300 A

Fault Current - 15 Cycles

27000 A

Fault Current - 30 Cycles

20000 A

Certifications And Compliance

Fault Current - ASTM Grade

ASTM Grade 3

Logistics

Carton Quantity

10

Resources and downloads

Specifications