HUBBELL
BUR_PPHID-264208_GG
BUR_PPHID-264208_GG

GG161SE, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

Brand:

Burndy

Catalog ID:

GG161SE

RUN: IPS: 1-1/4" ROD: 1-3/8" - 1-1/2".

Product details

General

Catalog Number

GG161SE

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

204

UPC

621945496804

UPC 12 Digit

0

Dimensions

Dimension - B Length inch

1.38 in

Dimension - Braid Width Max fraction

1 in

Dimension - Braid Width Max inch

1.00 in

Dimension - Height inch

3.50 in

Dimension - Height mm

88.9 mm

Dimension - Width fraction

3 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - Copper Str Size B Range

1.25

Conductor - Copper Tube Std Size

1-1/2

Conductor - Copper Tube Std Size Range

1-1/2

Conductor Type

  • Rod-Size
  • CU Tube Std-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings