HUBBELL
Image of GC11042D Grounding Clamp
* Representative image
Image of GC11042D Grounding Clamp
play
play

Grounding Clamp

Brand:

ANDERSON

Catalog ID:

GC11042D

Bronze alloy ground clamp for clamping one, two or three cables to rod or tube

Ground clamps are heavy duty bronze alloy clamp used for grounding.

"Everdur hardware supplied by adding Suffix "ED" e.g.GC11042DED"

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GC11042D

EU RoHS Indicator

No

Material

Bronze

Material - Hardware

Stainless Steel

UPC

096359350941

Dimensions

Diameter - Clamping Hardware

1 in

Diameter - Rod / Tube

1 in

Diameter - Rod / Tube Outside

1.25 in

Weight

1.078 lb

Conductor Related

Conductor Diameter - Maximum

0.575 in

Conductor Diameter - Minimum

0.365 in

Conductor Diameter Range

0.365 - 0.575

Conductor Type

Copper

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship