HUBBELL
HPS_ID_GC115_PRODIMAGE
* Representative image
HPS_ID_GC115_PRODIMAGE
play
play

Grounding Clamp

Brand:

ANDERSON

Catalog ID:

GC1158B

Bronze alloy ground clamp for clamping two parallel copper cables perpendicular rod or tube

Ground clamps are heavy duty bronze alloy clamp used for grounding.

"Everdur hardware supplied by adding Suffix ED"

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GC1158B

Material

Bronze

Material - Hardware

Stainless Steel

UPC

096359306368

Dimensions

Diameter - Clamping Hardware

2.5 in

Diameter - Rod / Tube

2.5 in

Diameter - Rod / Tube Outside

3 in

Weight

1.274 lb

Conductor Related

Conductor Diameter - Maximum

0.419 in

Conductor Diameter - Minimum

0.204 in

Conductor Diameter Range

0.204 - 0.419

Conductor Type

Copper

Logistics

Pallet Quantity

1260

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship