HUBBELL
BBB12424B, Copper Busbar
BBB12424B, Copper Busbar

BBB12424B, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB12424B

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

UPC 12 Digit

7818105417777

Dimensions

Dimension - Bar Length mm

609.6

Dimension - Bar Thickness mm

13

Dimension - Bar Width mm

101.6

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

12