HUBBELL
BBB128120UD, Copper Busbar
BBB128120UD, Copper Busbar

BBB128120UD, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB128120UD

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Material

Copper

UPC

781810550885

UPC 12 Digit

7818105508855

Dimensions

Dimension - Bar Length inch

120 in

Dimension - Bar Length mm

3048 mm

Dimension - Bar Thickness inch

0.50 in

Dimension - Bar Thickness mm

13 mm

Dimension - Bar Width inch

8 in

Dimension - Bar Width mm

203 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1