BBB142121D5B90, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB142121D5B90

Bare copper busbar.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Material
Copper
UPC
781810660058
UPC 12 Digit
7818106600588

Dimensions

Dimension - Bar Length inch
119.5 in
Dimension - Bar Length mm
3035 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
2 in
Dimension - Bar Width mm
51 mm

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads