BBB14224B_Photo_ColorCYMK
BBB14224B_Photo_ColorCYMK

BBB14224BTN, Copper Busbar, 24" Long, 2" Wide, 36 Holes, Tin Plated

Brand:

Burndy

Catalog ID:

BBB14224BTN

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar, two insulators, two mounting brackets and four mounting bolts and four lock washers.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Material
Copper, Tin Plated
UPC
781810506813
UPC 12 Digit
7818105068133

Dimensions

Dimension - Bar Length inch
24 in
Dimension - Bar Length mm
610 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
2 in
Dimension - Bar Width mm
51 mm

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
20

Resources and downloads