HUBBELL
BBB14285, Copper Busbar
BBB14285, Copper Busbar

BBB14285, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB14285

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Material

Copper

UPC

781810660119

UPC 12 Digit

7818106601199

Dimensions

Dimension - Bar Length inch

85 in

Dimension - Bar Length mm

2159 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

2 in

Dimension - Bar Width mm

51 mm

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1