BBB1428N, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB1428N

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar, two insulators, two mounting brackets, four mounting bolts and four lock washers.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Material
Copper
UPC
781810525647
UPC 12 Digit
7818105256477

Dimensions

Dimension - Bar Length inch
8 in
Dimension - Bar Length mm
203 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
2 in
Dimension - Bar Width mm
51 mm

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
70