HUBBELL
BBB14320N, Copper Busbar
BBB14320N, Copper Busbar

BBB14320N, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB14320N

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar, two insulators, two mounting brackets and four screws.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Material

Copper

UPC

781810659915

UPC 12 Digit

7818106599155

Dimensions

Dimension - Bar Length inch

20 in

Dimension - Bar Length mm

508 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

3 in

Dimension - Bar Width mm

76 mm

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1