HUBBELL
BBB38412N, Copper Busbar, includes 2 Insulators, 2 Mounting Brackets, 4 Mounting Bolts, 4 Lockwashers
BBB38412N, Copper Busbar, includes 2 Insulators, 2 Mounting Brackets, 4 Mounting Bolts, 4 Lockwashers

BBB38412N, Copper Busbar, includes 2 Insulators, 2 Mounting Brackets, 4 Mounting Bolts, 4 Lockwashers

Brand:

Burndy

Catalog ID:

BBB38412N

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well. This catalog includes one busbar, two insulators., two mounting brackets, four mounting bolts and four lock washers.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Material

Copper

UPC

781810508626

UPC 12 Digit

7818105086266

Dimensions

Dimension - Bar Length inch

12 in

Dimension - Bar Length mm

305 mm

Dimension - Bar Thickness inch

0.38 in

Dimension - Bar Thickness mm

10 mm

Dimension - Bar Width inch

4 in

Dimension - Bar Width mm

102 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

3